IESNA:LM-63-2002
[TEST]P949545
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17224
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2385 2694.7 3003.2 3264.2 3463.6 3584.6 3673.6 3766.1 3853.9 3954.8
4078.2 4211.1 4376 4556.4 4781.8 5103.4 5547.1 6147.5 6940.2 7954.7
9268.2 10842.7 12302.2 13149.4 12988 11744.5 9440.2 6848.8 4395 3124.2
2156 1351.5 752.3 163.7 0 0 0
2385 2648.4 2928.4 3156.2 3325.9 3437.4 3514.6 3598.8 3687.8 3779.2
3894.3 4031.9 4192.1 4370.1 4583.7 4863.7 5239.8 5737 6373 7257
8409.1 9515 10057.2 9870.9 9217.1 8120.8 6393.2 4326.2 2336.3 1380
760.6 340.5 131.7 16.6 0 0 0
2385 2621.1 2838.2 2997.2 3117.1 3189.5 3240.5 3306.9 3365.1 3420.8
3499.1 3603.6 3727 3845.6 3972.6 4128 4310.7 4530.3 4799.6 5069
5150.8 4880.3 4195.7 3392.4 2497.7 1733.6 1224.5 884 620.6 446.1
301.4 180.4 100.9 45.1 8.3 0 0
2385 2553.5 2714.8 2833.5 2902.3 2937.9 2962.8 2973.5 2966.4 2939.1
2898.8 2877.4 2853.7 2796.7 2672.1 2494.1 2309 2132.2 1980.4 1877.1
1824.9 1777.5 1712.2 1601.8 1517.6 1452.3 1250.6 1013.3 669.2 468.7
334.6 232.6 154.3 66.4 9.5 0 0
2385 2485.8 2602.1 2689.9 2737.4 2749.2 2722 2648.4 2529.7 2375.5
2209.4 2075.3 1987.5 1934.1 1891.4 1828.5 1738.3 1651.7 1584 1548.5
1548.5 1557.9 1560.3 1550.8 1480.8 1326.6 1162.8 1053.7 887.5 713.1
517.3 339.4 185.1 72.4 4.7 0 0
2385 2431.2 2487 2551.1 2597.4 2592.6 2529.7 2407.5 2259.2 2120.4
2005.3 1923.4 1875.9 1840.3 1798.8 1734.7 1644.6 1535.4 1428.6 1344.4
1299.3 1305.2 1342 1366.9 1357.4 1315.9 1225.7 1079.8 917.2 764.1
620.6 487.7 354.8 206.5 89 0 0
2385 2357.7 2375.5 2420.6 2470.4 2494.1 2457.4 2376.7 2286.5 2205.8
2123.9 2031.4 1935.3 1841.5 1750.2 1654.1 1548.5 1436.9 1331.3 1244.7
1167.6 1102.3 1046.5 1010.9 1000.3 996.7 977.7 935 861.4 758.2
585 401.1 221.9 117.5 42.7 0 0
2385 2309 2265.1 2274.6 2347 2439.6 2511.9 2517.9 2466.8 2386.2
2292.4 2180.9 2051.6 1915.1 1785.8 1662.4 1544.9 1431 1328.9 1249.4
1191.3 1153.3 1122.5 1084.5 1026.4 935 840.1 771.3 709.6 640.7
550.6 426 274.1 159 52.2 0 0
2385 2250.9 2148.8 2133.4 2204.6 2383.8 2576 2666.2 2638.9 2536.9
2414.6 2290 2158.3 2012.4 1866.4 1724.1 1590 1466.6 1358.6 1275.5
1212.7 1168.8 1151 1139.1 1113 1056 987.2 908.9 829.4 736.8
624.1 486.5 358.3 225.4 73.6 0 0
2385 2195.1 2042.1 1966.1 2002.9 2183.3 2447.9 2660.3 2711.3 2622.3
2474 2331.6 2199.9 2062.2 1925.8 1789.3 1654.1 1522.3 1407.3 1319.4
1245.9 1197.2 1161.6 1146.2 1123.7 1082.1 1022.8 956.4 884 803.3
691.8 549.4 403.4 221.9 68.8 2.4 0
2385 2145.3 1976.8 1877.1 1891.4 2052.7 2297.2 2510.7 2630.6 2597.4
2472.8 2331.6 2199.9 2069.3 1941.2 1813.1 1680.2 1549.6 1435.7 1339.6
1257.7 1202 1160.4 1135.5 1109.4 1062 992 916 840.1 751.1
640.7 496 360.7 192.2 52.2 0 0
2385 2135.8 1935.3 1796.4 1770.3 1877.1 2068.2 2286.5 2431.2 2445.5
2368.4 2248.5 2129.9 2019.5 1910.4 1792.9 1669.5 1544.9 1429.8 1331.3
1247.1 1186.6 1134.3 1086.9 1029.9 945.7 828.2 691.8 563.6 458
353.6 236.1 143.6 72.4 5.9 0 0
2385 2077.7 1830.9 1636.3 1540.1 1544.9 1605.4 1687.3 1752.5 1786.9
1786.9 1744.2 1689.7 1631.5 1567.4 1499.8 1433.4 1361 1274.4 1185.4
1099.9 1002.6 901.8 814 725 605.1 486.5 399.9 331 263.4
193.4 119.8 55.8 15.4 0 0 0
2385 2034.9 1751.4 1515.2 1369.3 1306.4 1286.2 1283.9 1276.7 1266.1
1243.5 1200.8 1149.8 1089.3 1018.1 959.9 903 859.1 830.6 818.7
803.3 770.1 716.7 649 568.4 484.1 405.8 337 271.7 212.4
151.9 85.4 36.8 5.9 0 0 0
2385 2013.6 1698 1440.5 1270.8 1186.6 1142.7 1104.7 1062 1014.5
971.8 937.4 898.2 866.2 828.2 790.2 749.9 697.7 639.6 590.9
541.1 496 456.8 426 391.6 348.8 301.4 253.9 202.9 155.4
105.6 66.4 32 1.2 0 0 0
2385 1995.8 1665.9 1401.3 1223.3 1128.4 1070.3 1014.5 961.1 907.7
856.7 812.8 771.3 729.7 691.8 655 615.8 575.5 537.5 497.2
459.2 426 396.3 364.3 326.3 293.1 255.1 212.4 163.7 121
87.8 52.2 17.8 0 0 0 0
2385 2012.4 1676.6 1407.3 1215 1103.5 1028.7 971.8 923.1 875.7
828.2 783.1 736.8 695.3 657.4 619.4 580.2 537.5 494.8 450.9
412.9 380.9 353.6 329.9 306.1 280 244.4 205.3 170.9 141.2
109.2 74.8 27.3 0 0 0 0
2385 2021.9 1688.5 1415.6 1210.3 1075 995.5 944.5 899.4 851.9
806.9 761.8 721.4 683.5 647.9 609.9 571.9 529.2 486.5 443.8
405.8 378.5 356 337 314.4 283.6 242.1 207.6 181.5 154.3
121 80.7 32 9.5 0 0 0
2385 2021.9 1701.5 1426.2 1206.7 1052.5 968.2 919.6 874.5 829.4
779.6 736.8 700.1 659.7 620.6 581.4 541.1 500.7 460.4 422.4
391.6 371.4 352.4 332.2 301.4 258.7 206.5 181.5 155.4 127
92.6 48.6 20.2 4.7 0 0 0
2385 2062.2 1752.5 1476.1 1236.4 1057.2 962.3 911.3 866.2 828.2
784.3 742.8 702.4 663.3 622.9 583.8 543.4 504.3 467.5 434.3
407 385.6 364.3 338.2 300.2 239.7 180.4 155.4 130.5 103.2
73.6 42.7 22.5 9.5 2.4 0 0
2385 2086 1786.9 1510.5 1262.5 1073.8 968.2 912.5 868.6 828.2
786.7 746.3 707.2 668 630.1 592.1 552.9 515 479.4 447.3
420 397.5 373.8 344.1 302.6 239.7 178 153.1 127 100.9
70 41.5 23.7 11.9 5.9 0 0
2385 2095.5 1809.5 1540.1 1286.2 1103.5 973 918.4 869.7 835.3
796.2 757 719.1 681.1 644.3 608.7 570.7 532.8 497.2 461.6
433.1 409.4 384.4 357.2 306.1 243.2 188.7 164.9 137.6 110.3
78.3 47.5 28.5 17.8 10.7 4.7 0
2385 2161.9 1912.7 1655.2 1400.1 1175.9 1018.1 930.3 882.8 844.8
810.4 774.8 739.2 703.6 666.8 630.1 593.3 555.3 520.9 487.7
458 430.7 403.4 372.6 334.6 286 225.4 192.2 163.7 135.3
103.2 65.3 40.3 26.1 19 9.5 0
2385 2211.7 2006.5 1777.5 1533 1300.5 1105.9 959.9 887.5 844.8
810.4 776 741.6 706 670.4 632.4 592.1 555.3 519.7 486.5
459.2 430.7 401.1 367.8 331 290.7 244.4 205.3 176.8 148.3
118.7 85.4 43.9 26.1 16.6 8.3 0
2385 2259.2 2115.6 1934.1 1731.2 1508.1 1289.8 1079.8 920.8 853.1
812.8 776 741.6 706 668 631.2 592.1 552.9 515 474.6
436.7 401.1 367.8 337 310.9 280 242.1 201.7 163.7 134.1
108 80.7 45.1 20.2 10.7 3.6 0
2385 2335.1 2266.3 2160.7 1989.9 1794.1 1598.3 1398.9 1140.3 932.6
834.1 787.9 749.9 713.1 677.5 640.7 602.8 564.8 525.6 484.1
445 405.8 370.2 337 304.9 271.7 236.1 201.7 163.7 124.6
96.1 67.6 42.7 22.5 10.7 4.7 0
2385 2413.5 2427.7 2413.5 2331.6 2203.4 2051.6 1883.1 1667.1 1388.3
1099.9 886.4 784.3 738 703.6 670.4 634.8 604 574.3 538.7
503.1 459.2 415.3 375 342.9 312.1 342.9 359.5 271.7 217.1
143.6 105.6 60.5 29.7 14.2 7.1 0
2385 2490.6 2593.8 2678.1 2711.3 2685.2 2600.9 2490.6 2387.3 2263.9
2075.3 1819 1518.8 1212.7 964.7 833 795 766.5 716.7 671.6
637.2 606.3 562.4 530.4 558.9 580.2 488.9 371.4 225.4 168.5
125.8 91.4 61.7 35.6 17.8 5.9 0
2385 2568.9 2762.3 2942.7 3076.7 3153.9 3158.6 3114.7 3073.2 3060.1
3051.8 3016.2 2946.2 2858.4 2746.9 2617.5 2455 2299.5 2245 2449
2891.6 3312.9 3375.7 2926 2064.6 1223.3 722.6 454.5 314.4 230.2
174.4 125.8 85.4 48.6 19 4.7 0
2385 2644.8 2916.5 3185.9 3411.3 3556.1 3624.9 3648.7 3672.4 3713.9
3778 3861 3960.7 4052.1 4143.4 4212.3 4321.4 4517.2 4882.7 5480.7
6256.7 7098 7919.1 8550.3 8623.9 8031.8 6895.1 5387 3761.4 2350.6
1365.7 812.8 462.8 174.4 53.4 2.4 0
2385 2672.1 2986.6 3298.6 3557.3 3728.2 3813.6 3850.4 3884.8 3932.2
3997.5 4075.8 4177.9 4281.1 4392.6 4544.5 4762.8 5080.8 5550.7 6202.1
7067.1 8208.6 9765.3 11697 12942.9 12641.5 11717.2 10445.2 9072.4 7769.6
6437.1 4966.9 3399.5 1998.2 810.4 204.1 0
2385 2692.3 3034 3390 3672.4 3857.5 3948.9 3976.1 3990.4 3997.5
4015.3 4039 4069.9 4082.9 4124.5 4217 4379.6 4638.2 5057.1 5672.9
6502.3 7659.2 9399.9 11958.1 15359.9 16442.1 15568.8 14532.9 13386.7 12193
10432.2 8151.6 5681.2 3458.8 1365.7 436.7 0
2385 2737.4 3140.8 3552.5 3893.1 4099.5 4158.9 4122.1 4034.3 3907.3
3767.3 3633.2 3500.3 3376.9 3316.4 3388.8 3704.4 4264.5 4942 5576.8
6178.4 6879.6 7838.4 9220.7 11867.9 15038.4 14391.7 12855.1 11846.6 11156
10172.3 8749.6 6835.7 4758.1 1860.5 306.1 0
2385 2761.1 3251.2 3699.7 4058 4232.4 4228.9 4078.2 3839.7 3588.1
3349.6 3150.3 2996 2905.9 2994.9 3437.4 4190.9 5111.7 6083.5 7107.5
8227.6 9294.3 10312.3 11493 13238.4 15466.7 15899.8 14751.2 13462.6 12142
10573.4 8467.2 5973.1 2891.6 1132 127 0
2385 2797.9 3274.9 3747.1 4112.6 4288.2 4213.5 3947.7 3611.9 3342.5
3102.8 2911.8 2775.3 2744.5 3002 3684.2 4697.6 5970.7 7540.5 9448.5
11540.4 13691.6 15841.7 17774.6 19970.9 21990.4 22501.8 21577.5 19815.4 17464.9
14373.9 10117.7 6566.4 3630.9 1751.4 202.9 0
2385 2800.3 3280.8 3747.1 4100.7 4257.4 4181.4 3922.7 3589.3 3290.3
3050.6 2863.2 2739.8 2757.6 3115.9 3920.4 5080.8 6602 8534.9 10734.8
12977.3 15172.5 17380.6 19656.4 22230.1 24101.3 24206.9 22730.8 20158.4 16755.3
13198 9803.3 6406.2 3727 1477.3 186.3 0
2385 2800.3 3269 3718.7 4042.6 4190.9 4173.1 4005.8 3748.3 3465.9
3214.4 3026.9 2897.6 2886.9 3169.3 3876.5 4913.5 6153.5 7602.2 9208.8
10814.3 12426.8 13976.4 15533.2 17666.6 19757.3 20316.2 19275.6 17506.4 15203.3
12632.1 9791.4 7374.4 4391.4 1667.1 147.1 0
2385 2768.2 3204.9 3614.2 3910.9 4062.8 4111.4 4084.1 3971.4 3801.7
3613.1 3431.5 3274.9 3190.6 3269 3652.2 4348.7 5246.9 6204.5 7092
7948.7 8701 9410.6 10402.5 12289.1 14184.1 13939.6 12330.7 10845.1 9531.6
7891.8 5930.4 3978.5 1935.3 543.4 66.4 0
2385 2767 3157.4 3516.9 3776.8 3921.6 4004.6 4058 4085.3 4093.6
4079.4 4039 3989.2 3934.6 3926.3 4022.4 4316.7 4831.6 5553.1 6374.2
7315.1 8482.7 10025.2 12028.1 14133 14529.3 12324.7 9524.5 7005.4 5101
4003.4 2924.9 2121.6 1248.3 347.7 14.2 0
2385 2701.8 3030.5 3333 3553.7 3686.6 3785.1 3870.5 3950 4050.9
4160.1 4269.2 4408 4540.9 4721.3 4990.6 5378.6 5932.8 6771.7 7915.5
9313.3 10935.3 12862.2 15017 15789.5 14651.6 11961.6 8976.3 6062.1 4372.5
3163.4 2110.9 1270.8 293.1 7.1 0 0
2385 2694.7 3003.2 3264.2 3463.6 3584.6 3673.6 3766.1 3853.9 3954.8
4078.2 4211.1 4376 4556.4 4781.8 5103.4 5547.1 6147.5 6940.2 7954.7
9268.2 10842.7 12302.2 13149.4 12988 11744.5 9440.2 6848.8 4395 3124.2
2156 1351.5 752.3 163.7 0 0 0
